FAN3121T_F085: Single 9-A High-Speed,
Low-Side Gate Driver

Description: The FAN3121 and FAN3122 MOSFET drivers are designe...
  • The FAN3121 and FAN3122 MOSFET drivers are designed to drive N-channel enhancement MOSFETs in low-side switching applications by providing high peakcurrent pulses. The drivers are available with either TTL input thresholds (FAN312xT) or VDD-proportional CMOS input thresholds (FAN312xC). Internal circuitry providesan under-voltage lockout function by holding the output low until the supply voltage is within the operating range.FAN312x drivers incorporate the MillerDrive™ architecture for the final output stage. This bipolar /MOSFET combination provides the highest peak currentduring the Miller plateau stage of the MOSFET turn-on / turn-off process.The FAN3121 and FAN3122 drivers implement an enable function on pin 3 (EN), previously unused in the industry-standard pin-out. The pin is internally pulled upto VDD for active HIGH logic and can be left open for standard operation.The commercial FAN3121/22 is available in a 3x3 mm 8-lead thermally-enhanced MLP package or an 8-lead SOIC package. The AEC-Q100 automotive-qualified versions are available in the 8-lead SOIC package.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FAN3121TMX-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 9-A High-Speed,
    Low-Side Gate Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:10,000
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:  
  • Vin Max (V):  
  • VCC Max (V): 18 
  • Drive Source/Sink Typ (mA): 11400 / 10600 
  • Rise Time (ns):  
  • Fall Time (ns):  
  • tp Max (ns):  
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site