FAN3181: Single 2A High-Speed, Low-Side IGBT Driver

Description: The FAN3181 is suitable for designed to stand-alon...
  • The FAN3181 is suitable for designed to stand-alone IGBT driver in lowside switching applications by providing high peak current pulses duringthe switching intervals. The protection functions include Under-Voltage Lockout (UVLO) and Over-Current Protection (OCP), and Desaturation Protection (DESAT) with fault-out function and active miller clamp function. An open-drain fault-out signal is provided to indicate that an over-current, under-voltage, and Desaturation detect has occurred. Softturn-off feature is used to increase the reliability of an application during short-circuit or over-current periods. This feature works after the desaturation or over-current protection is activated, which provides protection for IGBT against short-circuit and over-current events. With the “Soft” turn-off feature, the gate voltage will be reduced slowly in order to reduce IGBT current.
  • Features
  • Operating Supply Voltage 25 V
  • Typically 1.5 A/2.0 A Sourcing/Sinking Current-Driving Capability at VCC = 15 V
  • Output In- Phase with Input Signal
  • Active Miller Clamp
  • Desaturation Protection
  • Cycle-by-Cycle Edge-Triggered Shutdown Function
  • Fault-Out and Shutdown Function
  • Built-in VCC UVLO Function
  • Built-in Soft Turn-Off Function
  • Built-in Over-Current Protection (OCP)
  • Operating Junction Temperature Range of -40°C to 125°C
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN3181TMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2A High-Speed, Low-Side IGBT Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V):
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 1500 / 2000 
  • Rise Time (ns): 15 
  • Fall Time (ns): 10 
  • tp Max (ns): 22 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site