FAN3213T_F085: Dual-4 A, High-Speed,
Low-Side Gate Driver

Description: The FAN3213 and FAN3214 dual 4 A gate drivers are ...
  • The FAN3213 and FAN3214 dual 4 A gate drivers are designed to drive N-channel enhancement-mode MOSFETs in low-side switching applications by providing high peak current pulses during the short switching intervals. They are both available with TTL input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output LOW until the supply voltage is within the operating range. In addition, the drivers feature matched internal propagation delays between A and B channels for applications requiring dual gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two drivers in parallel to effectively double the current capability driving a single MOSFET.The FAN3213/14 drivers incorporate MillerDrive™ architecture for the final output stage. This bipolar-MOSFET combination provides high current during the Miller plateau stage of the MOSFET turn-on / turn-off process to minimize switching loss, while providing rail-to-rail voltage swing and reverse current capability.The FAN3213 offers two inverting drivers and the FAN3214 offers two non-inverting drivers. Both are offered in a standard 8-pin SOIC package.
  • Features
  • Industry-Standard Pin out
  • 4.5 to 18V Operating Range
  • 5A Peak Sink/Source at VDD = 12V
  • 4.3A Sink / 2.8A Source at VOUT = 6V
  • TTL Input Thresholds
  • Two Versions of Dual Independent Drivers:
    - Dual Inverting (FAN3213)
    - Dual Non-Inverting (FAN3214)
  • Internal Resistors Turn Driver Off If No Inputs
  • MillerDrive™ Technology
  • 12ns / 9ns Typical Rise/Fall Times with 2.2nF Load
  • Typical Propagation Delay Under 20ns Matched within 1ns to the Other Channel
  • Double Current Capability by Paralleling Channels
  • Standard SOIC-8 Package
  • Rated from –40°C to +125°C Ambient
  • Automotive Qualified to AEC-Q100 (F085 Version)
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN3213TMX-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual-4 A, High-Speed,
    Low-Side Gate Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:  
  • Vin Max (V):
  • VCC Max (V): 18 
  • Drive Source/Sink Typ (mA): 5000 
  • Rise Time (ns):  
  • Fall Time (ns):  
  • tp Max (ns):  
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site