FAN3214T: TTL input, dual non-inverting output, peak 5A sink, 5A source current Low-Side Gate Driver

Description: The FAN3213 and FAN3214 dual 4A gate drivers are d...
  • The FAN3213 and FAN3214 dual 4A gate drivers are designed to drive N-channel enhancement-mode MOSFETs in low-side switching applications by providing high peak current pulses during the short switching intervals. They are both available with TTL input thresholds. Internal circuitry provides an undervoltage lockout function by holding the output LOW until the supply voltage is within the operating range. In addition, the drivers feature matched internal propagation delays between A and B channels for applications requiring dual gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two drivers in parallel to effectively double the current capability driving a single MOSFET. The FAN3213/14 drivers incorporate MillerDrive™ architecture for the final output stage. This bipolar- MOSFET combination provides high current during the Miller plateau stage of the MOSFET turn-on / turn-off process to minimize switching loss, while providing railto- rail voltage swing and reverse current capability. The FAN3213 offers two inverting drivers and the FAN3214 offers two non-inverting drivers. Both are offered in a standard 8-pin SOIC package.
  • Features
  • Industry-Standard Pinouts
  • 4.5 to 18V Operating Range
  • 5A Peak Sink/Source at VDD = 12V
  • 4.3A Sink / 2.8A Source at VOUT = 6V
  • TTL Input Thresholds
  • Two Versions of Dual Independent Drivers:
  • Dual Inverting (FAN3213)
  • Dual Non-Inverting (FAN3214)
  • Internal Resistors Turn Driver Off If No Inputs
  • MillerDrive™ Technology
  • 12ns / 9ns Typical Rise/Fall Times with 2.2nF Load
  • Typical Propagation Delay Under 20ns Matchedwithin 1ns to the Other Channel
  • Double Current Capability by Paralleling Channels
  • Standard SOIC-8 Package
  • Rated from –40°C to +125°C Ambient
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN3214TMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TTL input, dual non-inverting output, peak 5A sink, 5A source current Low-Side Gate Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V):
  • VCC Max (V): 18 
  • Drive Source/Sink Typ (mA): 5000 
  • Rise Time (ns): 12 
  • Fall Time (ns):
  • tp Max (ns): 29 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site