FAN3216T_F085: Dual 2-A, High-Speed,
Low-Side Gate Drivers

Description: The FAN3216 and FAN3217 dual 2A gate drivers are d...
  • The FAN3216 and FAN3217 dual 2A gate drivers are designed to drive N-channel enhancement-mode MOSFETs in low-side switching applications by providing high peak current pulses during the short switching intervals. They are both available with TTL input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output LOW until the supply voltage is within the operating range. In addition, the drivers feature matched internal propagation delays between A and B channels for applications requiring dual gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two drivers in parallel to effectively double the current capability driving a single MOSFET.
    The FAN3216/17 drivers incorporate MillerDriveH architecture for the final output stage. This bipolar-MOSFET combination provides high current during the Miller plateau stage of the MOSFET turn-on / turn-off process to minimize switching loss, while providing rail-to-rail voltage swing and reverse current capability.
    The FAN3216 offers two inverting drivers and the FAN3217 offers two non-inverting drivers. Both are offered in a standard 8-pin SOIC package.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FAN3216TMX-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 2-A, High-Speed,
    Low-Side Gate Drivers
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:  
  • Vin Max (V):
  • VCC Max (V): 18 
  • Drive Source/Sink Typ (mA): 3000 
  • Rise Time (ns):  
  • Fall Time (ns):  
  • tp Max (ns): 34 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site