FAN3988: USB/Charger and Over-Voltage Detection Device

Description: The FAN3988 is a USB-connection-monitoring device ...
  • The FAN3988 is a USB-connection-monitoring device used to determine if a standard USB device or a battery-charging device is connected.
    The FAN3988 sets the FLAG1 pin to logic HIGH or LOW as an indicator to the system controller that a standard USB device or a charger is connected to the USB port. The FAN3988 also monitors the VBUS for over- or under-voltage conditions. The FLAG2 pin is set LOW if VBUS is less than 3.3 V or greater than 6.0 V.
    The FAN3988 is packaged in a very small 6-lead MLP package suitable for small board space applications, such as mobile phones.
  • Features
  • Charger / USB Detection Device
  • Charger / USB Device Detection Flag
  • Over-/Under-Voltage Detection Flag
  • VBUS Supply: 2.7 V to 20 V
  • CON of 1.5 pF
  • 6 MLP Package
  • Applications
  • Mobile Handsets
  • External AC-DC Merchant Power Supply - Wireless Communications
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN3988IL6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB/Charger and Over-Voltage Detection Device
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:20,000
  • FAN3988IL6X-F113
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB/Charger and Over-Voltage Detection Device
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<100
  • Specifications
  • VCC Min (V): 2.7   
  • VCC Max (V): 20   
  • P(AV) Max (W):
  • VIT+ Typ (V):
  • VIT Typ (V): 3.3 
  • IDDH Max (µA): 20 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: SIP-6 
  • ON Semiconductor Full Web Site