FAN4174: Operational Amplifier, Rail-to-Rail I/O, 3.7Mhz, CMOS Op-Amp

Description: The FAN4174 (single) and FAN4274 (dual) are voltag...
  • The FAN4174 (single) and FAN4274 (dual) are voltage feedback amplifiers with CMOS inputs that consume only 200 µA of supply current per amplifier, while providing ±33 mA of output short-circuit current. These amplifiers are designed to operate 5 V supplies. The common mode voltage range extends beyond the negative and positive rails.
    The FAN4174 and FAN4274 are designed on a CMOS process and provide 3.7 MHz of bandwidth and 3 V / μs of slew rate at a supply voltage of 5 V.
    These amplifiers operate and are reliable over a wide temperature range of -40°C to +125°C.
    The combination of extended temperature operation, low power, rail-to-rail performance, low-voltage operation, and a tiny package optimize this amplifier family for use in many industrial, general-purpose, and battery-powered applications.
  • Features
  • 200 µA Supply Current per Amplifier
  • 3.7 MHz Bandwidth
  • Output Swing to Within 10 mV of Either Rail
  • Input Voltage Range Exceeds the Rails
  • 3 V / µs Slew Rate
  • 25 nV / √Hz Input Voltage Noise
  • Replaces KM4170 and KM4270
  • FAN4174 Competes with OPA340 and TLV2461; Available in a SOT23-5 Package
  • FAN4274 Competes with OPA2340 and TLV2462; Available in MSOP-8 Package
  • Fully Specified at +2.7 V and +5 V Supplies
  • Applications
  • Storage & Peripherals
  • Other Data Processing
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • External AC-DC Merchant Power Supply - Wireless Communications
  • Other Wireless Communications
  • PMP/MP3 Players
  • DSC
  • AC-DC Merchant Power Supply - Video game console, flat Panel TV, DVR, STB
  • Test and Measurement
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN4174IS5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Rail-to-Rail I/O, 3.7Mhz, CMOS Op-Amp
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:48,000
  • Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 2.3 
  • VS Max (V): 5.25 
  • Iq Typ (mA): 0.2 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs):
  • IO Typ (mA): 12 
  • ΔVOS/ΔT (μV/C): 2.9 
  • eN (nV/√Hz): 25 
  • Ibias Typ (pA):
  • CMRR Typ (dB): 73 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 125 
  • Package Type: SOT-23-5 
  • ON Semiconductor Full Web Site