FAN4852: Operational Amplifier, 9 MHz, Low Power CMOS Op-Amp

Description: The FAN4852 is a dual, rail-to-rail output, low-po...
  • The FAN4852 is a dual, rail-to-rail output, low-power, CMOS amplifier that consumes only 800µA of supply current, while providing ±50mA of output short-circuit current. This amplifier is designed to operate supplies from 2.5V to 5V. Additionally, the FAN4852 is EMI hardened, which minimizes EMI interference. It has a maximum input offset voltage of 1mV and an input common-mode range that includes ground. The FAN4852 is designed on a CMOS process and provides 9MHz of bandwidth and 6V/µs of slew rate. The combination of low-power, low-voltage operation and a small package make this amplifier well suited for general-purpose and battery-powered applications.
  • Features
  • 0.8mA Supply Current
  • 9 MHz Bandwidth
  • Output Swing to within 10mV of Either Rail
  • Input Voltage Range Exceeds the Rails
  • 6V/µs Slew Rate
  • 11nV/√Hz Input Voltage Noise
  • Fully Specified at +3.3V and +5V Supplies
  • Applications
  • TBA
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN4852IMU8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 9 MHz, Low Power CMOS Op-Amp
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:28,000
  • Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 2.5 
  • VS Max (V):
  • Iq Typ (mA): 0.4 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 6.1 
  • IO Typ (mA): 50 
  • ΔVOS/ΔT (μV/C): 0.4 
  • eN (nV/√Hz): 11 
  • Ibias Typ (pA): 0.1 
  • CMRR Typ (dB): 122 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 85 
  • Package Type: Micro8™ 
  • ON Semiconductor Full Web Site