FAN48619: Fixed-Output Synchronous TinyBoost® Regulator

Description: The FAN48619 is a low-power boost regulator design...
  • The FAN48619 is a low-power boost regulator designed to provide a minimum voltage-regulated rail from a standard single-cell Li-Ion battery and advanced battery chemistries. The combination of built-in power transistors, synchronous rectification, and low supply current suit the FAN48619 for battery-powered applications.
  • Features
  • Input Voltage Range: 2.7 V to 4.5 V
  • Output Voltage: 5.0 V
  • 1000 mA Max. Load Capability
  • Internal Synchronous Rectification
  • True Load Disconnect
  • Short-Circuit Protection
  • Three External Components
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN48619UC50X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Fixed-Output Synchronous TinyBoost® Regulator
  • Package Type: WLCSP-9
  • Package Case Outline: 567QW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:12,000
  • Specifications
  • Topology: Step-Up 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.7 
  • VCC Max (V): 4.5 
  • VO Typ (V):
  • IO Typ (A):
  • Efficiency (%): 97 
  • fSW Typ (kHz): 2300 
  • Package Type: WLCSP-9 
  • ON Semiconductor Full Web Site