FAN49103: Buck-Boost Regulator, 2.5 A, 1.8 MHz, TinyPower™ I2C

Description: FAN49103...
  • FAN49103
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FAN49103AUC340X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck-Boost Regulator, 2.5 A, 1.8 MHz, TinyPower™ I2C
  • Package Type: WLCSP-20
  • Package Case Outline: 567QK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:99,000
  • Specifications
  • Topology: Buck 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • VO Typ (V): 3.4 
  • IO Typ (A): 2.5 
  • Efficiency (%): 96 
  • fSW Typ (kHz): 1800 
  • Package Type: WLCSP-20 
  • ON Semiconductor Full Web Site