FAN4931: Operational Amplifier, Low Power, Rail to Rail I/O, Ultra low cost, CMOS Op-Amp

Description: FAN4931 is an ultra-low cost voltage feedback ampl...
  • FAN4931 is an ultra-low cost voltage feedback amplifier with CMOS inputs that consumes only 200 µA of supply current, while providing ±33 mA of output short-circuit current. This amplifier is designed to operate from 2.5 V to 5 V supplies. The common-mode voltage range extends beyond the negative and positive rails. The FAN4931 is designed on a CMOS process and provides 3.7 MHz of bandwidth and 3 V / μs of slew rate at a supply voltage of 5 V. This amplifier operates and is reliable over a wide temperature range -40°C to +125°C. The combination of extended temperature operation, low power, rail-to-rail performance, low voltage operation,and tiny package optimizes this amplifier for use in many industrial, general purpose and battery powered applications.
  • Features
  • 200µA Supply Current per Amplifier
  • 3.7MHz Bandwidth
  • Output Swing to Within 10mV of Either Rail
  • Input Voltage Range Exceeds the Rails
  • 3V/µs Slew Rate
  • 25nV/√Hz Input Voltage Noise
  • FAN4931Competes with LMV931; Available in SC70-5 Package
  • Fully Specified at +2.7V and +5V Supplies
  • Applications
  • Storage & Peripherals
  • Other Data Processing
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • External AC-DC Merchant Power Supply - Wireless Communications
  • Other Wireless Communications
  • PMP/MP3 Players
  • DSC
  • AC-DC Merchant Power Supply - Video game console, flat Panel TV, DVR, STB
  • Test and Measurement
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN4931IP5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power, Rail to Rail I/O, Ultra low cost, CMOS Op-Amp
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:42,000
  • Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 2.3 
  • VS Max (V): 5.25 
  • Iq Typ (mA): 0.2 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs):
  • IO Typ (mA): 12 
  • ΔVOS/ΔT (μV/C): 2.8 
  • eN (nV/√Hz): 25 
  • Ibias Typ (pA):
  • CMRR Typ (dB): 73 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 125 
  • Package Type: SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site