FAN53200: 5A, 2.4 MHz, Digitally Programmable TinyBuck® Regulator

Description: The FAN53200 is a step-down switching voltage regu...
  • The FAN53200 is a step-down switching voltage regulator that delivers a digitally programmable output from an input voltage supply of 2.5 V to 5.5 V. The output voltage is programmed through an I2C interface capable of operating up to 3.4 MHz.
    Using a proprietary architecture with synchronous rectification, the FAN53200 is capable of delivering 5 A continuous at over 80% efficiency, while maintaining over 80% efficiency at load currents as low as 10 mA. The regulator operates at a nominal fixed frequency of 2.4 MHz, which reduces the value of the external components. Additional output capacitance can be added to improve regulation during load transients without affecting stability. Inductance up to 1.2 µH may be used with additional output capacitance.
    At moderate and light loads, Pulse Frequency Modulation (PFM) is used to operate in Power-Save Mode with a typical quiescent current of 60 µA. At higher loads, the system automatically switches to fixed-frequency control, operating at 2.4 MHz. At Shutdown Mode, the supply current drops to 0.1 µA, reducing power consumption. PFM Mode can be disabled if constant frequency is desired. The FAN53200 is available in a 20-bump, 1.6 x 2.0 mm, WLCSP.
  • Features
  • Quiescent Current in PFM Mode: 60 µA (Typical)
  • Digitally Programmable Output Voltage:
  • 0.6-1.3875 V in 12.5 mV Steps
  • Best-in-Class Load Transient
  • Continuous Output Current Capability: 5 A
  • 2.5 V to 5.5 V Input Voltage Range
  • Programmable Slew Rate for Voltage Transitions
  • Fixed-Frequency Operation: 2.4 MHz
  • I2C-Compatible Interface Up to 3.4 Mbps
  • Internal Soft-Start
  • Input Under-Voltage Lockout (UVLO)
  • Thermal Shutdown and Overload Protection
  • 20-Bump Wafer-Level Chip Scale Package (WLCSP)
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN53200UC35X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5A, 2.4 MHz, Digitally Programmable TinyBuck® Regulator
  • Package Type: WLCSP-20
  • Package Case Outline: 567SH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:657,000
  • FAN53200UC44X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5A, 2.4 MHz, Digitally Programmable TinyBuck® Regulator
  • Package Type: WLCSP-20
  • Package Case Outline: 567SH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Topology: Step-Down 
  • Control Mode:
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • VO Typ (V): Adjustable 
  • IO Typ (A):
  • Efficiency (%): 88 
  • fSW Typ (kHz): 2400 
  • Package Type: WLCSP-20 
  • ON Semiconductor Full Web Site