FAN5353: 3Mhz, 3A Synchronous Buck Regulator

Description: The FAN5353 is a step-down switching voltage regul...
  • The FAN5353 is a step-down switching voltage regulator that delivers an adjustable output from an input voltage supply of 2.7V to 5.5V. Using a proprietary architecture with synchronous rectification, the FAN5353 is capable of delivering 3A at over 85% efficiency, while maintaining a very high efficiency of up to 90%. The regulator operates at a nominal fixed frequency of 3MHz, which reduces the value of the external components to 470nH for the output inductor and 10µF for the output capacitor. Additional output capacitance can be added without affecting stability if tighter regulation during transients is required. The regulator includes an open-drain power good (PGOOD) signal that pulls low when the output is not in regulation. In shutdown mode, the supply current drops below 1µA, reducing power consumption. FAN5353 is available in a 12-lead 3x3.5mm MLP package.
  • Features
  • 3MHz Fixed-Frequency Operation
  • Best-in-Class Load Transient
  • 3A Output Current Capability
  • 2.7V to 5.5V Input Voltage Range
  • Adjustable Output Voltage: 0.8V to VINx0.9
  • Power Good Output
  • Internal Soft-Start
  • Input Under-Voltage Lockout (UVLO)
  • Thermal Shutdown and Overload Protection
  • 12-lead 3x3.5mm MLP
  • Applications
  • TBA
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN5353MPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3Mhz, 3A Synchronous Buck Regulator
  • Package Type: WDFN-12
  • Package Case Outline: 511DK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • VO Typ (V): Adjustable 
  • IO Typ (A):
  • Efficiency (%): 85 
  • fSW Typ (kHz): 3000 
  • Package Type: WDFN-12 
  • ON Semiconductor Full Web Site