FAN5355: 1.1A / 1A / 0.8A, 3MHz Digitally Programmable Regulator

Description: The FAN5355 device is a high-frequency, ultra-fast...
  • The FAN5355 device is a high-frequency, ultra-fast transient response, synchronous step-down DC-DC converter optimized for low-power applications using small, low-cost inductors and capacitors. The FAN5355 supports up to 800mA, 1A, or 1.1A load current.
    The device is ideal for mobile phones and similar portable applications powered by a single-cell Lithium-Ion battery. With an output-voltage range adjustable via I2C™ interface from 0.75V to 1.975V, the device supports low-voltage DSPs and processors, core power supplies, and memory modules in smart phones, PDAs, and handheld computers.
    The FAN5355 operates at 3MHz (nominal) fixed switching frequency using either its internal oscillator or external SYNC frequency.
    During light-load conditions, the regulator includes a PFM mode to enhance light-load efficiency. The regulator transitions smoothly between PWM and PFM modes with no glitches on VOUT. In hardware shutdown, the current consumption is reduced to less than 200nA.
    The serial interface is compatible with Fast/Standard and High-Speed mode I2C specifications, allowing transfers up to 3.4Mbps. This interface is used for dynamic voltage scaling with 12.5mV voltage steps for reprogramming the mode of operation (PFM or Forced PWM), or to disable/enable the output voltage.
    The chip's advanced protection features include short-circuit protection and current and temperature limits. During a sustained over-current event, the IC shuts down and restarts after a delay to reduce average power dissipation into a fault.
    During startup, the IC controls the output slew rate to minimize input current and output overshoot at the end of soft start. The IC maintains a consistent soft-start ramp, regardless of output load during startup.
    The FAN5355 is available in 10-lead MLP (3x3mm) and 12-bump CSP packages.
  • Features
  • 93% Efficiency at 3MHz
  • 800mA, 1A, or 1.1A Output Current
  • I2C-Compatible Interface up to 3.4Mbps
  • 6-bit VOUT Programmable from 0.75V to 1.975V
  • 2.7V to 5.5V Input Voltage Range
  • 3MHz Fixed-Frequency Operation
  • Excellent Load and Line Transient Response
  • Small Size, 1µH Inductor Solution
  • ±2% PWM DC Voltage Accuracy
  • 35ns Minimum On-Time
  • High-Efficiency, Low-Ripple, Light-Load PFM
  • Smooth Transition between PWM and PFM
  • 37µA Operating PFM Quiescent Current
  • Pin-Selectable or I2C™ Programmable Output Voltage
  • 10-lead MLP (3 x 3mm) or 12-bump CSP Packages
  • On-the-Fly External Clock Synchronization
  • Applications
  • TBA
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN5355UC00X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.1A / 1A / 0.8A, 3MHz Digitally Programmable Regulator
  • Package Type: WLCSP-12
  • Package Case Outline: 567PX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • FAN5355UC02X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.1A / 1A / 0.8A, 3MHz Digitally Programmable Regulator
  • Package Type: WLCSP-12
  • Package Case Outline: 567PX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • FAN5355UC03X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.1A / 1A / 0.8A, 3MHz Digitally Programmable Regulator
  • Package Type: WLCSP-12
  • Package Case Outline: 567PX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • FAN5355UC08X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.1A / 1A / 0.8A, 3MHz Digitally Programmable Regulator
  • Package Type: WLCSP-12
  • Package Case Outline: 567PX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • VO Typ (V): Adjustable 
  • IO Typ (A): 0.8  1.1 
  • Efficiency (%): 93 
  • fSW Typ (kHz): 3000 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site