FAN5626: Linear LED Driver, 6-channel, with Single-wire Digital Interface

Description: The FAN5626 is a 6-channel current-sink linear LED...
  • The FAN5626 is a 6-channel current-sink linear LED driver used to backlight the main LCD display or keypad in mobile electronics, such as cellular phone handsets.
    A very low dropout of 50 mV allows driving LEDs without any inductors or switch capacitors. The brightness levels of the LED outputs are programmed through single-wire digital control interface. The user can program 32 linear dimming steps and turn on and off the LEDs through this interface by applying digital pulses.
    The FAN5626 linear LED driver provides high efficiency due to the low drop-out voltage of the LED driver. Good matching between different channels of LED output is provided across the entire 32 dimming steps. These LED driver also integrates short-circuit, under-voltage, and thermal protections to ensure a robust solution.
  • Features
  • • Linear Current-Sink LED Driver that Supports 6 LED Outputs• Current Sink Driver for Each LED Output:
  • 30 mA Maximum Output Current
  • 50 mV Drop-out at 15 mA IOUT
  • Better than 3% Matching between Channels
  • External RSET
  • Single-Wire Digital Control Interface for Easy Programming• 32 Linear Steps of Dimming Control• Less than 1 µA Shut-Down Current• Short-Circuit, Under-Voltage, and Thermal Protection• Wide Input Voltage Range: 2.7 to 5.5 V
  • Applications
  • TBA
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN5626LX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear LED Driver, 6-channel, with Single-wire Digital Interface
  • Package Type: UQFN-10
  • Package Case Outline: 523AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:20,000
  • Specifications
  • VI Max (V): 5.5 
  • IO Max (mA): 180 
  • LEDs in Series, Max #:
  • LEDs in Parallel, Max #:
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site