FAN5640: LED Driver, Dual High-side Constant Current Source

Description: The FAN5640 is designed to illuminate one or two s...
  • The FAN5640 is designed to illuminate one or two strings of keypad LEDs with constant high-side current sources. The device can drive up to four white LEDs in series at a maximum current of 25 mA per channel. If the second channel is not needed, the channels can be tied together to boost output current up to 50 mA. An external resistor programs the maximum output current. Dimming can be accomplished by pulse width modulation of the enable pin or the input supply rail.
  • Features
  • 20 V Maximum Driver Input Level
  • Dual Output
  • 25 mA Drive Capability per Channel
  • Two Strings of 2-4 LEDs Each
  • External Resistor Sets Maximum Current
  • Fast Turn-On/Off Capability
  • Low Bias Current
  • Thermal Shutdown Protection
  • Applications
  • TBA
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN5640S7X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, Dual High-side Constant Current Source
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Specifications
  • VI Max (V): 20 
  • IO Max (mA): 50 
  • LEDs in Series, Max #:
  • LEDs in Parallel, Max #:
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site