FAN5702: LED Driver with I2C Interface

Description: The FAN5702 is a highly integrated and configurabl...
  • The FAN5702 is a highly integrated and configurable charge chargepump- based multi-LED driver. The device can drive up to six LEDs in parallel with a total output current of 180 mA. Regulated internal current sinks deliver excellent current and brightness matching to all LEDs.
    The FAN5702 has an I2C interface that allows the user to independently control the brightness with a default grouping of 2,1,1,1,1 for a maximum of five independent lighting channels. The LED driver can be programmed in a multitude of configurations to address broad lighting requirements for different platforms. Each LED can be configured through I2C as five independent channels (Group A has two LEDs by default) or any additional LEDs can join Group A to increase the backlighting needs as the display size increases. The device offers a second dimming control using the EN/PWM pin. Applying a PWM dimming signal to this pin allows control of the dimming of Group A LEDs so that the average current is the linear value multiplied by the PWM dimming duty-cycle.
    The device provides excellent efficiency, without an inductor, by operating the charge pump in 1.5x or pass-through mode.
    The FAN5702 can be ordered with default ISET values of 30 mA, 20 mA, 15 mA, or 8 mA. The default ISET is always determined by the ISET ordered.
  • Features
  • Six (6) Parallel LEDs (up to 30 mA each)
  • Total Package Load Current Capability: 180 mA
  • Group from 2 to 6 LEDs for Flexible Backlighting
  • I2C Interface for Easy Programming
  • >600:1 Dimming Ratio for 100Hz PWM Frequency
  • Logarithmically Controlled Dimming with 64 Steps
  • Secondary Brightness Control Using PWM Dimmingup to 20 kHz in Conjunction with I2C Dimming
  • Dynamic Backlight Control (DBC) to Reduce CurrentConsumption
  • Up to 92% Efficiency
  • Built-in 1.5x Charge Pump with Low-Dropout Bypass Switch
  • 1.2 MHz Switching Frequency for Small-Sized Capacitors
  • Applications
  • LCD Backlighting
  • End Products
  • Smart Phones
  • Portable Media Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN5702UC08X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver with I2C Interface
  • Package Type: WLCSP-16
  • Package Case Outline: 567SB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • FAN5702UC15X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver with I2C Interface
  • Package Type: WLCSP-16
  • Package Case Outline: 567SB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:354,000
  • FAN5702UC20X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver with I2C Interface
  • Package Type: WLCSP-16
  • Package Case Outline: 567SB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • FAN5702UC30X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver with I2C Interface
  • Package Type: WLCSP-16
  • Package Case Outline: 567SB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • FAN5702UMP08X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver with I2C Interface
  • Package Type: UQFN-16
  • Package Case Outline: 523BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • FAN5702UMP15X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver with I2C Interface
  • Package Type: UQFN-16
  • Package Case Outline: 523BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • FAN5702UMP20X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver with I2C Interface
  • Package Type: UQFN-16
  • Package Case Outline: 523BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • FAN5702UMP30X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver with I2C Interface
  • Package Type: UQFN-16
  • Package Case Outline: 523BB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • VI Max (V):
  • IO Max (mA): 48  90  120  180 
  • LEDs in Series, Max #:
  • LEDs in Parallel, Max #:
  • Package Type: WLCSP-16  UQFN-16 
  • ON Semiconductor Full Web Site