FAN6204A: mWSaver™ Synchronous Rectification Controller for Flyback and Forward Freewheeling Rectification

Description: FAN6204A...
  • FAN6204A
  • Features
    Applications
  • LCD TV
  • Notebook PC
  • Other Consumer Products
  • Server
  • Workstation
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN6204AMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: mWSaver™ Synchronous Rectification Controller for Flyback and Forward Freewheeling Rectification
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 28.5 
  • VCC Max (V): 5.3 
  • Drive Source/Sink Typ (mA):
  • Rise Time (ns): 70 
  • Fall Time (ns): 50 
  • tp Max (ns):
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site