FAN6240: Secondary-Side Synchronous Rectifier Controller for Flyback Converters

Description: FAN6240...
  • FAN6240
  • Features
    Applications
  • Camcorder
  • Consumer
  • Consumer Appliances
  • Media Tablets
  • Mobile Handsets
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN6240M6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Secondary-Side Synchronous Rectifier Controller for Flyback Converters
  • Package Type: SOT-23-6
  • Package Case Outline: 527AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:54,000
  • Specifications
  • VCC Max (V): 3.7 
  • Vref Typ (V):  
  • ICC Max (A): 0.0035 
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: SOT-23-6 
  • ON Semiconductor Full Web Site