FAN6291QF: Compact Secondary-Side Adaptive Charging Controller Synchronous Rectifier Control and USB Type-C Control

Description: FAN6291QF is a highly integrated, secondary-side p...
  • FAN6291QF is a highly integrated, secondary-side power adaptor controller compatible with the Quick Charge 3.0 (QC3.0) protocol. Internally adopted synchronous rectifier control helps for less BOM counts as well as for easy design.
    FAN6291QF is also a source only USB Type-C controllers which are optimized for mobile chargers and power adapters. It supports standard 3 A VBUS current level. N-Channel MOSFET iscompatible as a load switch, and helps to reduce BOM cost.
    The internal two operational amplifiers control adaptive constant output voltage and adaptive constant output current. The outputs of the two amplifiers are tied together in open-drain configuration.FAN6291QF enables adaptor output voltage and current adjustment when Quick Charge 3.0 protocol is acknowledged. According to request from a battery charger of a Portable Device, output voltage is adjusted up to 12 V. When a portable device that implements noncompliant protocols is attached, it just maintains the default output, (5 V) for safety of the portable device.
    FAN6291QF incorporates adaptive output over-voltage andunder-voltage protections to improve system reliability.
  • Features
  • Compatible with Quick Charge 3.0 (QC3.0) Protocol
  • Auto-detection supporting 2.4 A Apple products
  • Type-C Control for Standard 3 A VBUS Current
  • N-Channel MOSFET Control as a Type-C Load Switch
  • Internal Synchronous Rectifier Control Circuit
  • Secondary-Side Constant Voltage (CV) and Constant Current (CC) Regulation with Two Operational Amplifiers
  • Small Current Sensing Resistor (30 mΩ) for High Efficiency
  • Protections for Safe Operation ; Output Over-Voltage-Protection,Output Under-Voltage-Protection for QC2.0, Data line (D+/D-) Over-Voltage-Protection
  • Built-in output capacitor bleeding function for fast discharging during change of output mode
  • Built-in Cable-Drop Compensation
  • Applications
  • Media Tablets
  • Medical Electronics/Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN6291QFMTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Compact Secondary-Side Adaptive Charging Controller Synchronous Rectifier Control and USB Type-C Control
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:25,000
  • Specifications
  • VCC Max (V): 16 
  • Vref Typ (V):  
  • ICC Max (A):  
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: TSSOP-14 WB 
  • ON Semiconductor Full Web Site