FAN65004B: Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 6 A

Description:

FAN65004B is a wide VIN highly efficient synchr...

  • FAN65004B is a wide VIN highly efficient synchronous buck regulator, with integrated high side and low side power MOSFETs. The device incorporates a fixed frequency voltage mode PWM controller supporting a wide voltage range from 4.5 V to 65 V and can handle continuous currents up to 6 A. FAN65004B includes a 0.67% accurate reference voltage to achieve tight regulation. The switching frequency can be programmed from 100 kHz to 1 MHz.

    This single phase buck regulator offers complete protection features including Over current protection, Thermal shutdown, Under−voltage lockout, Over voltage protection, Under voltage protection and Short−circuit protection. This device is available in a compact 6 x 6 mm PQFN package.

  • Features
  • Wide Input Voltage Range: 4.5 V to 65 V - Supports wide range of applications
  • Switching Frequency: 100 kHz to 1 MHz - Allows for optimization between size, efficiency, and maximum duty cycle
  • 0.6 V Reference Voltage with 0.67% Accuracy - Maintain voltage accuracy
  • Selectable CCM PWM Mode or PFM Mode for Light Loads - Best Efficiency at heavy loads and also at light loads
  • Over Current Protection, Thermal Shutdown, Over Voltage Protection, Under Voltage Protection and Short−circuit Protection - Fully protected against voltage, current and temperature faults
  • Dual LDOs for Single Supply Operation and to Reduce Power Loss - Improves efficiency by reducing power loss
  • External Compensation for Wide Operation Range
  • Adjustable Soft−Start & Pre−Bias Startup
  • Enable Function with Adjustable Input Voltage Under−Voltage−Lock−Out (UVLO)
  • Power Good Indicator
  • Applications
  • High Voltage POL Module
  • Telecommunications
  • Networking and Servers Systems, USB−PD
  • Industrial Equipments
  • End Products
  • Industrial Automation
  • Computing
  • Base Station Power Supplies
  • Vending, ATM and Slot Machines
  • Robotics
  • Battery Management Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    FAN65004B
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 6 A
  • Package Type: PQFN-35
  • Package Case Outline: 483BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.5 
  • VCC Max (V): 65 
  • VO Typ (V): Adjustable 
  • IO Typ (A):
  • Efficiency (%):
  • fSW Typ (kHz): 100 - 1000 
  • Package Type: PQFN-35 
  • ON Semiconductor Full Web Site