FAN6921MR: mWSaver™ Power Factor Controller (PFC) CrCM + QR PWM Controller, Brown Out Protection

Description: The highly integrated FAN6921MR combines Power Fac...
  • The highly integrated FAN6921MR combines Power Factor Correction (PFC) controller and Quasi-Resonant PWM controller. Integration provides cost effect design and allows for fewer external components.
    For PFC, FAN6921MR uses a controlled on-time technique to provide a regulated DC output voltage and to perform natural power factor correction. With an innovative THD optimizer, FAN6921MR can reduce input current distortion at zero-crossing duration to improve THD performance.
    For PWM, FAN6921MR provides several functions to enhance the power system performance: valley detection, green-mode operation, high / low line over power compensation. FAN6921MR provides many protection functions as well: secondary-side open-loop and over-current with auto recovery protection, external latch triggering, adjustable over-temperature protection by RT pin and external NTC resistor, internal over-temperature shutdown, VDD pin OVP, and DET pin over-voltage for output OVP, and brown-in / out for AC input voltage UVP.
    The FAN6921MR controller is available in a 16-pin small outline package (SOP).
  • Features
  • Integrated PFC and Flyback Controller
  • Critical Mode PFC Controller
  • Zero-Current Detection for PFC Stage
  • Quasi-Resonant Operation for PWM Stage
  • Internal Minimum tOFF 8µs for QR PWM Stage
  • Internal 10ms Soft-Start for PWM
  • Brownout Protection
  • High / Low Line Over-Power Compensation
  • Auto-Recovery Over-Current Protection
  • Auto-Recovery Open-Loop Protection
  • Externally Latch Triggering (RT Pin)
  • Adjustable Over-Temperature Latched (RT Pin)
  • VDD Pin and Output Voltage OVP (Latched)
  • Internal Over-Temperature Shutdown (140°C)
  • Applications
  • AC-DC Merchant Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN6921MRMY
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: mWSaver™ Power Factor Controller (PFC) CrCM + QR PWM Controller, Brown Out Protection
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • PFC Mode: CrCM/BCM 
  • Frequency Operation: Variable 
  • Control Mode: Voltage Mode 
  • Topology: Step-Up 
  • fSW Typ (kHz): Variable 
  • VCC Max (V): 30 
  • Drive Cap. (mA): 550 / 700 
  • UVLO (V): 18 
  • Latch: Yes 
  • UVP: Yes 
  • Inhibition: No 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site