FAN6982: Power Factor Controller (PFC) CCM, PFC-Ready Signal, Brown Out Protection, Programmable 2 Level Output Voltage

Description: The FAN6982 is a 14-pin, Continuous Conduction Mod...
  • The FAN6982 is a 14-pin, Continuous Conduction Mode (CCM) power factor correction controller intended for Power Factor Correction (PFC) pre-regulators. The FAN6982 includes circuits for the implementation of leading edge, average current, “boost”-type power factor correction, and results in a power supply that fully complies with the IEC1000-3-2 specification.A TriFault Detect™ function helps reduce external components and provides full protection for feedback loops such as open, short, and over voltage. An over-voltage comparator shuts down the PFC stage in the event of a sudden load decrease. The RDY signal can be used for power-on sequence control. The EN function can choose to enable or disable the range function. FAN6982 also includes PFC soft-start, peak current limiting, and input voltage brownout protection.
  • Features
  • Continuous Conduction Mode
  • Innovative Switching-Charge Multiplier-Divider
  • Average-Current-Mode for Input-Current Shaping
  • TriFault Detect™ Prevent Abnormal Operation for Feedback Loop
  • Power-On Sequence Control
  • Soft-Start Capability
  • Brownout Protection
  • Cycle-by-Cycle Peak Current Limiting
  • Improves Light-Load Efficiency
  • Fulfills Class-D Requirements of IEC 1000-3-2
  • Wide Range Universal AC Input Voltage
  • Maximum Duty Cycle 97%
  • VDD Under-Voltage Lockout (UVLO)
  • Applications
  • Desktop PC
  • Server
  • LCD Monitor
  • LCD TV
  • LED TV
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    FAN6982MY
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller (PFC) CCM, PFC-Ready Signal, Brown Out Protection, Programmable 2 Level Output Voltage
  • Package Type: SOIC-14
  • Package Case Outline: 751EF
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • PFC Mode: CCM 
  • Frequency Operation: Fixed 
  • Control Mode: Current Mode 
  • Topology: Step-Up 
  • fSW Typ (kHz): 64 
  • VCC Max (V): 30 
  • Drive Cap. (mA): 470 / 550 
  • UVLO (V): 11 
  • Latch: No 
  • UVP: Yes 
  • Inhibition: No 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site