FAN7083_GF085: 625V, 0.4A,
Single High-Side Gate Driver with Reset

Description: The FAN7083_GF085 is a high-side gate drive IC wit...
  • The FAN7083_GF085 is a high-side gate drive IC with reset input. It is designed for high voltage and high speed driving of MOSFET or IGBT, which operates up to 600V.
    Fairchild's highvoltage process and common-mode noise cancellation technique provide stable operation in the high-side driver under high-dv/dt noise circumstances. An advanced level-shift circuit allows high-side gate driver operation up to VS=-5V (typical) at VBS=15V. Logic input is compatible with standard CMOS outputs.
    The UVLO circuits prevent from malfunction when VCC and VBS are lower than the specified threshold voltage.
    It is available with space saving SOIC-8 Package.
    Minimum source and sink current capability of output driver is 200mA and 400mA, respectively, which is suitable for magnetic-and piezo type injectors and general MOSFET/IGBT-based high-side driver applications.
  • Features
    Applications
  • Comfort and Convenience
  • Body Electronics
  • Power Train
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7083M-GF085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 625V, 0.4A,
    Single High-Side Gate Driver with Reset
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 9500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • FAN7083MX-GF085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 625V, 0.4A,
    Single High-Side Gate Driver with Reset
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:320,000
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:  
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 200 / 400 
  • Rise Time (ns):  
  • Fall Time (ns):  
  • tp Max (ns): 250 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site