FAN7085_GF085: 325V, 0.45A,
Single High-Side Gate Driver with Recharge FET

Description: The FAN7085_GF085 is a high-side gate drive IC wit...
  • The FAN7085_GF085 is a high-side gate drive IC with reset input and built-in recharge FET. It is designed for high-voltage and high-speed driving of MOSFET or IGBT, which operates up to 300V.
    Fairchild's high-voltage process and common-mode noise cancellation technique provide stable operation in the high-side driver under high-dV/dt noise circumstances. Logic input is compatible with standard CMOS outputs. The UVLO circuits prevent from malfunction when VCC and VBS are lower than the specified threshold voltage.
    It is available with space saving SOIC-8 package.
    Minimum source and sink current capability of output driver is 250mA and 250mA. Built-in recharge FET to refresh bootstrap circuit is very useful for circuit topology requiring switches on low- and high-side of load.
  • Features
    Applications
  • Comfort and Convenience
  • Body Electronics
  • Power Train
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7085M-GF085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 325V, 0.45A,
    Single High-Side Gate Driver with Recharge FET
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 9500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FAN7085MX-GF085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 325V, 0.45A,
    Single High-Side Gate Driver with Recharge FET
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:  
  • Vin Max (V): 325 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 450 
  • Rise Time (ns):  
  • Fall Time (ns):  
  • tp Max (ns):  
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site