FAN73611: Single-Channel High Side Gate-Drive

Description: The FAN73611 is a monolithic high-side gate drive ...
  • The FAN73611 is a monolithic high-side gate drive IC that can drive MOSFETs and IGBTs operating up to +600V. Fairchild’s high-voltage process and commonmode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V. The UVLO circuits prevents malfunction when VDD or VBS is lower than the specified threshold voltage. The output drivers typically source/sink 250mA/500mA; respectively, which is suitable for Plasma Display Panel (PDP) application, motor drive inverter, and switching mode power supply applications
  • Features
  • Floating Channel for Bootstrap Operation to +600V
  • 250mA/500mA Sourcing/Sinking Current Driving Capability
  • Common-Mode dv/dt Noise-Canceling Circuit
  • 3.3V and 5V Input Logic Compatible
  • Output In Phase with Input Signal
  • Under-Voltage Lockout for VDD and VBS
  • 8-Lead Small Outline Package (SOP)
  • Applications
  • Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN73611MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Channel High Side Gate-Drive
  • Package Type: SOIC-8
  • Package Case Outline: 751EG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 250 / 500 
  • Rise Time (ns): 70 
  • Fall Time (ns): 30 
  • tp Max (ns): 170 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site