FAN7380: Half-Bridge Gate-Driver

Description: The FAN7380 is a monolithic half-bridge gate-drive...
  • The FAN7380 is a monolithic half-bridge gate-drive IC for MOSFETs and IGBTs, which operate up to +600V. Fairchild's high voltage process and common-mode noise canceling technique give stable operation of high-side driver under high dv/dt noise circumstances. Advanced level shift circuit allows high-side gate driver operation up to VS = -9.8V (typ.) for VBS=15V. The input logic level is compatible with standard TTL series logic gates. The internal shoot-through protection circuit provides 100ns dead-time to prevent output switching devices from both conduction during transition periods. UVLO circuits for both channels prevent malfunction when VCC and VBS are lower than the specified threshold voltage. Output drivers typically source/sink 90mA/180mA, respectively, which is suitable for the applications such as fluorescent/compact fluorescent lamp ballast applications and the systems that require low di/dt noise.
  • Features
  • Floating Channel Designed For Bootstrapping OperationTo +600V
  • Typically 90mA/180mA Sourcing/Sinking Current Driving Capability For Both Channels
  • Common-Mode dv/dt Noise Canceling Circuit
  • Extended Allowable Negative VS Swing To -9.8V For Signal Propagation @ VCC=VBS=15V
  • VCC & VBS Supply Range From 10V To 20V
  • UVLO Functions For Both Channels
  • TTL Compatible Input Logic Threshold Levels
  • Matched Propagation Delay Below 50ns
  • Built-in 100ns Dead-Time Control Function
  • Output In-Phase With Input
  • Applications
  • Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7380MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Half-Bridge Gate-Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751EG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 90 / 180 
  • Rise Time (ns): 230 
  • Fall Time (ns): 90 
  • tp Max (ns): 200 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site