FAN7382: 625V, TTL input logic compatible, 0.65/0.35A sink/source current, High & Low Side Gate-Drive

Description: The FAN7382, a monolithic half-bridge gate driver ...
  • The FAN7382, a monolithic half-bridge gate driver IC, can drive MOSFETs and IGBTs that operate up to +600V. Fairchild's high-voltage process and common-mode noise canceling technique provides stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level shift circuit allows high-side gate driver operation up to VS = -9.8 V (typ.) for VBS = 15V. The input logic level is compatible with standard TTL-series logic gates. UVLO circuits for both channels prevent malfunction when VCC and VBS are lower than the specified threshold voltage. Output drivers typically source/sink 350mA/650mA, respectively, which is suitable for fluorescent lamp ballasts, PDP scan drivers, motor controls, etc.
  • Features
  • Floating Channels Designed for Bootstrap Operation to +600V
  • Typically 350mA/650mA Sourcing/Sinking Current Driving Capability for Both Channels
  • Common-Mode dv/dt Noise Canceling Circuit
  • Extended Allowable Negative VS Swing to -9V for Signal Propagation @ VCC = VBS = 15V
  • VCC & VBS Supply Range from 10V to 20V
  • UVLO Functions for Both Channels
  • TTL Compatible Input Logic Threshold Levels
  • Matched Propagation Delay Below 50nsec
  • Output In-phase with Input
  • Applications
  • PDP TV
  • Motion
  • Electric Bike
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7382M1X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V, TTL input logic compatible, 0.65/0.35A sink/source current, High & Low Side Gate-Drive
  • Package Type: SOIC14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:279,000
  • FAN7382MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V, TTL input logic compatible, 0.65/0.35A sink/source current, High & Low Side Gate-Drive
  • Package Type: SOIC-8
  • Package Case Outline: 751EG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 350 / 650 
  • Rise Time (ns): 60 
  • Fall Time (ns): 30 
  • tp Max (ns): 300 
  • Package Type: SOIC14 N  SOIC-8 
  • ON Semiconductor Full Web Site