FAN73832: 625V,0.65/0.35A sink/source current, Half Bridge Gate-Drive with variable Deadtime, Shutdown protection

Description: The FAN73832 is a half-bridge, gate-drive IC with ...
  • The FAN73832 is a half-bridge, gate-drive IC with shutdown and programmable dead-time control functions for driving MOSFETs and IGBTs, operating up to +600V. Fairchild’s high-voltage process and common-mode noise canceling technique provide stable operation of high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit allows high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V. The UVLO circuits for both channels prevent malfunction when VDD and VBS are lower than the specified threshold voltage. Output drivers typically source/sink 350mA/650mA, respectively, which is suitable for all kinds of half- and full-bridge inverters.
  • Features
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 350mA/650mA Sourcing/Sinking Current Driving Capability for Both Channels
  • Extended Allowable Negative VS Swing to -9.8V for Signal Propagation at VDD<=VBS=15V
  • High-Side Output in Phase of IN Input Signal
  • Built-in UVLO Functions for Both Channels
  • Built-in Common-Mode dv/dt Noise Canceling Circuit
  • Internal 400nsec Minimum Dead-Time at RDT=20KO
  • Programmable Turn-on Delay-Time Control (Dead-Time)
  • Applications
  • Lighting
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN73832MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V,0.65/0.35A sink/source current, Half Bridge Gate-Drive with variable Deadtime, Shutdown protection
  • Package Type: SOIC-8
  • Package Case Outline: 751EG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 350 / 650 
  • Rise Time (ns): 50 
  • Fall Time (ns): 30 
  • tp Max (ns): 730 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site