FAN73833: 625V, 3.3/5V input logic compatible, 0.65/0.35A sink/source current, Half Bridge Gate-Drive with fixed Deadtime

Description: The FAN73833 is a half-bridge gate-drive IC for dr...
  • The FAN73833 is a half-bridge gate-drive IC for driving MOSFETs and IGBTs, operating up to +600V. Fairchild’s high-voltage process and common-mode noise canceling technique provide stable operation of high-side driver under high-dv/dt noise circumstances.An advanced level-shift circuit allows high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V.The UVLO circuits for both channels prevent malfunction when VDD and VBS are lower than the specified threshold voltage.Output drivers typically source/sink 350mA/650mA, respectively, which is suitable for all kinds of half- and full-bridge inverters.
  • Features
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 350mA/650mA Sourcing/Sinking CurrentDriving Capability for Both Channels
  • Extended Allowable Negative VS Swing to -9.8V forSignal Propagation at VDD=VBS=15V
  • 3.3V and 5V Input Logic Campatible
  • Outputs in Phase with Input Signals
  • Built-in UVLO Functions for Both Channels
  • Built-in Shoot-Through Prevention Circuit
  • Built-in Common-Mode dv/dt Noise Canceling Circuit
  • Internal Dead-Time: 400ns Typical
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN73833MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V, 3.3/5V input logic compatible, 0.65/0.35A sink/source current, Half Bridge Gate-Drive with fixed Deadtime
  • Package Type: SOIC-8
  • Package Case Outline: 751EG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 350 / 650 
  • Rise Time (ns): 50 
  • Fall Time (ns): 30 
  • tp Max (ns): 270 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site