FAN7384: 625V, 3.3/5V input logic compatible, 0.5/0.25A sink/source current, Half Bridge Gate-Drive with fixed Deadtime, OCP/Shutdown protection

Description: The FAN7384 is a monolithic half-bridge gate-drive...
  • The FAN7384 is a monolithic half-bridge gate-drive IC designed for high voltage, high speed driving MOSFETs and IGBTs operating up to +600V.
    Fairchild's high-voltage process and common-mode noise canceling technique provide stable operation of high-side drivers under high-dv/dt noise circumstances.
    An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8V (typical) for VBS =15V. The UVLO circuits prevent malfunction when VDD and VBS are lower than the specified threshold voltage.
    Output drivers typically source/sink 250mA/500mA, respectively, which is suitable for half-bridge and fullbridge applications in motor drive systems.
  • Features
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 250mA/500mA Sourcing/Sinking Current Driving Capability for Both Channels
  • Extended Allowable Negative VS Swing to -9.8V for Signal Propagation at VDD= VBS =15V
  • Matched Propagation Delay Below 50ns
  • Output In-Phase with Input Signal
  • 3.3V and 5V Input Logic Compatible
  • Built-in Shoot-Through Prevention Logic
  • Built-in Common Mode dv/dt Noise Canceling Circuit
  • Built-in UVLO Functions for Both Channels
  • Built-in Cycle-by-Cycle Shutdown Function
  • Built-in Soft-Off Function
  • Built-in Bi-Directional Fault Function
  • Built-in Short-Circuit Protection Function
  • Applications
  • Lighting
  • Motion
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7384MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V, 3.3/5V input logic compatible, 0.5/0.25A sink/source current, Half Bridge Gate-Drive with fixed Deadtime, OCP/Shutdown protection
  • Package Type: SOIC14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 250 / 500 
  • Rise Time (ns): 50 
  • Fall Time (ns): 30 
  • tp Max (ns): 260 
  • Package Type: SOIC14 N 
  • ON Semiconductor Full Web Site