FAN7387: Half Bridge Gate Driver

Description: The FAN7387 is a simple control IC for common half...
  • The FAN7387 is a simple control IC for common half- bridge inverters, SMPS, and ballast for fluorescent and HID lamps. The FAN7387 has an oscillating circuit using an external resistor and capacitor.
    The frequency variation is very stable across a wide temperature range. The FAN7387 has an external pin for dead time control and shutdown. Using this resistor, the designer can choose the optimum dead time to reduce power loss on switching devices, such as transistors and MOSFETs.
  • Features
  • Internal Clock Using RCT
  • External Sync Function Using RCT
  • Dead Time Control Using Resistor
  • Shut Down (Disable Mode)
  • Internal Shunt Regulator
  • UVLO Function, High and Low Side
  • Applications
  • Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7387MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Half Bridge Gate Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751EG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:129,000
  • Specifications
  • Topology: Half-Bridge 
  • VI Min (V): 12 VDC 
  • VI Max (V): 600 VDC 
  • VO Max (V): 20 VGATE 
  • IO Max (mA): 350/650 - Isource/sink 
  • fSW Typ (kHz): Controllable 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site