FAN73894: 3-Phase Half-Bridge Gate-Drive IC

Description: The FAN73894 is a monolithic three-phase half-brid...
  • The FAN73894 is a monolithic three-phase half-bridge gate-drive IC designed for high-voltage, high-speed, driving MOSFETs and IGBTs operating up to +600 V.
    Fairchild’s high-voltage process and common-mode noise-canceling technique provide stable operation of high-side drivers under high-dVs/dt noise circumstances.
    An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8 V (typical) for VBS =15 V.
    The protection functions include under-voltage lockout, inter-lock function and inverter over-current trip with an automatic fault-clear function. Over-current protection that terminates all six outputs can be derived from an external current-sense resistor. An open-drain fault signal is provided to indicate that an over-current or under-voltage shutdown has occurred. The UVLO circuits prevent malfunction when VDD and VBS are lower than the threshold voltage.
    Output drivers typically source and sink 350 mA and 650 mA, respectively; which is suitable for three-phase half-bridge applications in motor drive systems.
  • Features
  • Floating Channel for Bootstrap Operation to +600 V
  • Typically 350 mA/650 mA Sourcing/Sinking Current-Driving Capability for All Channels
  • Extended Allowable Negative VS Swing to -9.8 V for Signal Propagation at VDD=VBS=15 V
  • Outputs Out of Phase with Input Signals
  • Over-Current Shutdown Turns Off All Six Drivers
  • Matched Propagation Delay for All Channels
  • 3.3 V and 5.0 V Input Logic Compatible
  • Adjustable Fault-Clear Timing
  • Signal Interlocking of Every Phase to Prevent Cross-Conduction
  • Common-Mode dVs/dt Noise-Canceling Circuit
  • Built-in Advanced Input Filter
  • Built-in Soft Turn-Off Function
  • Built-in Under-Voltage Lockout (UVLO) Functions for All Channels
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer
  • Consumer Appliances
  • Industrial Motor
  • Motion
  • Motion Control - Home Appliance
  • Motion Control - Home Appliance/Industrial Motor
  • Motion Control - Industrial Motor
  • Motion-Industrial motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN73894MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Phase Half-Bridge Gate-Drive IC
  • Package Type: SOIC-28W
  • Package Case Outline: 751BM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 12 
  • Drive Source/Sink Typ (mA): 350 / 650 
  • Rise Time (ns): 50 
  • Fall Time (ns): 30 
  • tp Max (ns): 650 
  • Package Type: SOIC-28W 
  • ON Semiconductor Full Web Site