FAN73896: 3-Phase Half-Bridge Gate-Drive IC

Description: The FAN73896 is a monolithic three-phase half-brid...
  • The FAN73896 is a monolithic three-phase half-bridge gate-drive IC designed for high-voltage, high-speed, driving MOSFETs and IGBTs operating up to +600 V.
    Fairchild’s high-voltage process and common-mode noise-canceling technique provide stable operation of high-side drivers under high-dv/dt noise circumstances.
    An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8 V (typical) for VBS =15 V.
    The protection functions include under-voltage lockout and inverter over-current trip with an automatic fault-clear function. Over-current protection that terminates all six outputs can be derived from an external current-sense resistor. An open-drain fault signal is provided to indicate that an over-current or under-voltage shutdown has occurred. The UVLO circuits prevent malfunction when V
    and VBS are lower than the threshold voltage.
    Output drivers typically source and sink 350 mA and 650 mA, respectively; which is suitable for three-phase half-bridge applications in motor drive systems.
  • Features
  • Floating Channel for Bootstrap Operation to +600 V
  • Typically 350 mA/650 mA Sourcing/Sinking Current-Driving Capability for All Channels
  • Extended Allowable Negative VS Swing to -9.8 V for Signal Propagation at VDD=VBS=15 V
  • Output In- Phase with Input Signal
  • Over-Current Shutdown Turns Off All Six Drivers
  • Matched Propagation Delay for All Channels
  • 3.3 V and 5.0 V Input Logic Compatible
  • Adjustable Fault-Clear Timing
  • Built-in Advanced Input Filter
  • Built-in Shoot-Through Prevention Logic
  • Built-in Soft Turn-Off Function
  • Common-Mode dv/dt Noise-Canceling Circuit
  • Built-in UVLO Functions for All Channels
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer
  • Consumer Appliances
  • Industrial Motor
  • Motion
  • Motion Control - Home Appliance
  • Motion Control - Home Appliance/Industrial Motor
  • Motion Control - Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN73896MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Phase Half-Bridge Gate-Drive IC
  • Package Type: SOIC-28W
  • Package Case Outline: 751BM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25  12 
  • Drive Source/Sink Typ (mA): 350 / 650 
  • Rise Time (ns): 50 
  • Fall Time (ns): 30 
  • tp Max (ns): 650 
  • Package Type: SOIC-28W 
  • ON Semiconductor Full Web Site