FAN73912: 1200V High-Current, Half-Bridge, Gate-Driver IC (HVIC)

Description: The FAN73912 is a monolithic half bridge gate-driv...
  • The FAN73912 is a monolithic half bridge gate-drive IC designed for high-voltage and high-speed driving for MOSFETs and IGBTs that operate up to +1200V.
    The advanced input filter of HIN provides protection against short-pulsed input signals caused by noise.
    An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8 V (typical) for VBS=15 V. The UVLO circuit prevents malfunction when VCC and VBS are lower than the specified threshold voltage.
    Output drivers typically source and sink 2 A and 3 A, respectively.
  • Features
  • Floating Channel for Bootstrap Operation to +1200 V
  • Typically 2 A/ 3 A Sourcing/Sinking Current Driving Capability for Both Channels
  • Gate Driver Supply (VCC) Range from 12 V to 20 V
  • Separate Logic Supply (VDD) Range from 3 V to 20 V
  • Extended Allowable Negative VS Swing to -9.8 V for Signal Propagation at VCC=VBS=15 V
  • Built-in Cycle-by-Cycle Edge-Triggered Shutdown Logic
  • Built-in Shoot-Through Protection Logic
  • Common-Mode dv/dt Noise Canceling Circuit
  • UVLO Functions for Both Channels
  • Built-in Advanced Input Filter
  • Matched Propagation Delay Below 50 ns
  • Outputs in-Phase with Input Signal
  • Logic and Power Ground +/- 10 V Offset
  • Applications
  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Consumer
  • Industrial Motor
  • Medical Electronics/Devices
  • Motion Control - Home Appliance/Industrial Motor
  • Motion Control - Industrial Motor
  • Motion-Industrial motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN73912MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1200V High-Current, Half-Bridge, Gate-Driver IC (HVIC)
  • Package Type: SOIC-16W
  • Package Case Outline: 751BH
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 1225 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 2000 / 3000 
  • Rise Time (ns): 25 
  • Fall Time (ns): 15 
  • tp Max (ns):  
  • Package Type: SOIC-16W 
  • ON Semiconductor Full Web Site