FAN7392: 625V, 3.3/5V input logic compatible, 3/3A sink/source current, High & Low side Gate-Drive with SD protection

Description: The FAN7392 is a monolithic high- and low-side gat...
  • The FAN7392 is a monolithic high- and low-side gate drive IC, that can drive high-speed MOSFETs and IGBTs that operate up to +600V. It has a buffered output stage with all NMOS transistors designed for high pulse current driving capability and minimum cross-conduction. Fairchild’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V. Logic inputs are compatible with standard CMOS or LSTTL output, down to 3.3V logic. The UVLO circuit prevents malfunction when VCC and VBS are lower than the specified threshold voltage. The high-current and low-output voltage drop feature makes this device suitable for halfand full-bridge inverters, like switching-mode power supply and high-power DC-DC converter applications.
  • Features
  • Floating Channels for Bootstrap Operation to +600V
  • 3A/3A Sourcing/Sinking Current Driving Capability
  • Common-Mode dv/dt Noise Canceling Circuit
  • 3.3V Logic Compatible
  • Separate Logic Supply (VDD) Range from 3.3V to 20V
  • Under-Voltage Lockout for VCC and VBS
  • Cycle-by-Cycle Edge-Triggered Shutdown Logic
  • Matched Propagation Delay for Both Channels
  • Outputs In-phase with Input Signals
  • Available in 14-DIP and 16-SOP (Wide) Packages
  • Applications
  • PDP TV
  • Motion
  • Electric Bike
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7392MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V, 3.3/5V input logic compatible, 3/3A sink/source current, High & Low side Gate-Drive with SD protection
  • Package Type: SOIC-16W
  • Package Case Outline: 751BH
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • FAN7392N
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: 625V, 3.3/5V input logic compatible, 3/3A sink/source current, High & Low side Gate-Drive with SD protection
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:33,000
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 3000 
  • Rise Time (ns): 25 
  • Fall Time (ns): 20 
  • tp Max (ns): 200 
  • Package Type: SOIC-16W 
  • ON Semiconductor Full Web Site