FAN7527B: Power Factor Controller (PFC), CrCM

Description: The FAN7527B provides simple and high-performance ...
  • The FAN7527B provides simple and high-performance active Power Factor Correction (PFC). The FAN7527B is optimized for electronic ballasts and low–power, high-density power supplies that require minimum board size, reduced external components, and low power dissipation. Because the R/C filter is included in the current-sense block, an external R/C filter is not necessary. Special circuitry prevents no-load runaway conditions. Regardless of the supply voltage, the output drive clamping circuit limits the overshoot of the power MOSFET gate drive, which improves system reliability.
  • Features
  • Internal Startup Timer
  • Internal R/C Filter Eliminates the Need for External R/C Filter
  • Precise Adjustable Output Over-Voltage Protection
  • Zero Current Detector
  • One Quadrant Multiplier
  • Trimmed 1.5% Internal Band Gap Reference
  • Under-Voltage Lockout with 3 V of Hysteresis
  • Totem-Pole Output with High-State Clamp
  • Low Startup and Operating Current
  • Applications
  • AC-DC Merchant Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7527BMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller (PFC), CrCM
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FAN7527BN
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller (PFC), CrCM
  • Package Type: PDIP-8
  • Package Case Outline: 646CM
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • PFC Mode: CrCM/BCM 
  • Frequency Operation: Variable 
  • Control Mode: Voltage Mode 
  • Topology: Step-Up 
  • fSW Typ (kHz): Variable 
  • VCC Max (V): 30 
  • Drive Cap. (mA): 80 / 220 
  • UVLO (V): 11.5 
  • Latch: No 
  • UVP: No 
  • Inhibition: No 
  • Package Type: SOIC-8  PDIP-8 
  • ON Semiconductor Full Web Site