FAN7710V: Ballast Controller for Compact Fluorescent Lamps

Description: FAN7710V developed using Fairchild’s unique high-v...
  • FAN7710V developed using Fairchild’s unique high-voltage process and system-in-package (SiP) concept, are ballast control integrated circuits (ICs) for compact fluorescent lamps (CFL). FAN7710V incorporate a preheating / ignition function, controlled by a user-selected external capacitor, to increase lamp life. The FAN7710V detects switch operation after ignition mode through an internal active Zero-Voltage Switching (ZVS) control circuit (FAN7710VL does not). This control scheme enables the FAN7710V to detect an open-lamp condition without the expense of external circuitry and prevents stress on MOSFETs. The high-side driver built into the FAN7710V has a common-mode noise cancellation circuit that provides robust operation against high-dv/dt noise intrusion.
  • Features
  • Integrated High Side gate driver & Half-Bridge MOSFET - Low eBOM counts
  • Controllable operating frequency & preheating time - Easy & flexible design
  • Internal Active Zero Voltage Switching control - Reliable high efficiency operation
  • Low start up & Operating current: 120 µA, 2.6 mA - Low power consution
  • Applications
  • Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ballast Controller for Compact Fluorescent Lamps
  • Package Type: PDIP-8
  • Package Case Outline: 646CM
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:51,033
  • Specifications
  • Topology: Half-Bridge 
  • VI Min (V): 14.4 VDC 
  • VI Max (V): 440 VDC 
  • VO Max (V): 440 VOUT 
  • IO Max (mA): 380 - Continuous IS 
  • fSW Typ (kHz): 53 
  • Package Type: PDIP-8 
  • ON Semiconductor Full Web Site