FAN7930C: Power Factor Controller (PFC), CrCM, PFC-Ready Signal

Description: The FAN7930C is an active power factor correction ...
  • The FAN7930C is an active power factor correction (PFC) controller for boost PFC applications that operate in critical conduction mode (CRM). It uses a voltage-mode PWM that compares an internal ramp signal with the error amplifier output to generate a MOSFET turn-off signal. Because the voltage-mode CRM PFC controller does not need rectified AC line voltage information, it saves the power loss of an input voltage sensing network necessary for a current-mode CRM PFC controller. FAN7930C provides over-voltage protection (OVP), open-feedback protection, over-current protection (OCP), input-voltage-absent detection, and under-voltage lockout protection (UVLO). The PFC-ready pin can be used to trigger other power stages when PFC output voltage reaches the proper level with hysteresis. The FAN7930C can be disabled if the INV pin voltage is lower than 0.45V and the operating current decreases to a very low level. Using a new variable on-time control method, THD is lower than the conventional CRM boost PFC ICs.
  • Features
  • PFC-Ready Signal
  • Input Voltage Absent Detection
  • Maximum Switching Frequency Limitation
  • Internal Soft-Start and Startup without Overshoot
  • Internal Total Harmonic Distortion (THD) Optimizer
  • Precise Adjustable Output Over-Voltage Protection
  • Open-Feedback Protection and Disable Function
  • Zero-Current Detector (ZCD)
  • 150 µs Internal Startup Timer
  • MOSFET Over-Current Protection (OCP)
  • Under-Voltage Lockout with 3.5V Hysteresis
  • Low Startup and Operating Current
  • Totem-Pole Output with High State Clamp
  • +500/-800 mA Peak Gate Drive Current
  • Applications
  • LCD Monitor
  • LCD TV
  • LED TV
  • CRT TV
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7930CMX
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller (PFC), CrCM, PFC-Ready Signal
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FAN7930CMX-G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller (PFC), CrCM, PFC-Ready Signal
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • PFC Mode: CrCM/BCM 
  • Frequency Operation: Variable 
  • Control Mode: Voltage Mode 
  • Topology: Step-Up 
  • fSW Typ (kHz): Variable 
  • VCC Max (V): 24 
  • Drive Cap. (mA): 220 / 220 
  • UVLO (V): 12 
  • Latch: No 
  • UVP: No 
  • Inhibition: No 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site