FAN9673: Power Factor Controller (PFC), Interleaved Three-Channel CCM

Description: The FAN9673 is an interleaved three-channel Contin...
  • The FAN9673 is an interleaved three-channel Continuous Conduction Mode (CCM) Power Factor Correction (PFC) controller IC intended for PFC pre-regulators. Incorporating circuits for the implementation of leading edge, average current, and “boost”-type power factor correction; the FAN9673 enables the design of a power supply that fully complies with the IEC1000-3-2 specification. Interleaved operation provides substantial reduction in the input and output ripple currents and the conducted EMI filtering becomes easier and cost effective.
    An innovative channel management function allows the power level of the slave channels to be loaded and unloaded smoothly according to the setting voltage on the CM pin, improving the PFC converter’s load transient response.
    The FAN9673 also incorporates a variety of protection functions, including: peak current limiting, input voltage brown out protection, and TriFault Detect™ function.
  • Features
  • Continuous Conduction Mode Control
  • Three-Channel PFC Control (Maximum)
  • Average Current-Mode Control
  • PFC Slave Channel Management Function
  • Programmable Operation Frequency Range: 18 kHz~40 kHz or 55 kHz~75 kHz
  • Programmable PFC Output Voltage
  • Two Current Limit Functions
  • TriFault Detect™ Protects Against Feedback Loop Failure
  • Sag Protection
  • Programmable Soft-Start
  • Under-Voltage Lockout (UVLO)
  • Differential Current Sensing
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Motion
  • Motion Control - Home Appliance
  • Motion Control - Home Appliance/Industrial Motor
  • Motion Control - Industrial Motor
  • Motion-Industrial motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN9673Q
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller (PFC), Interleaved Three-Channel CCM
  • Package Type: LQFP-32
  • Package Case Outline: 561AB
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • FAN9673QX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Factor Controller (PFC), Interleaved Three-Channel CCM
  • Package Type: LQFP-32
  • Package Case Outline: 561AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:46,000
  • Specifications
  • PFC Mode: CCM 
  • Frequency Operation: Fixed 
  • Control Mode: Current Mode 
  • Topology: Step-Up 
  • fSW Typ (kHz): 40 / 75 
  • VCC Max (V): 30 
  • Drive Cap. (mA): 470 / 550 
  • UVLO (V): 12.8 
  • Latch: No 
  • UVP: Yes 
  • Inhibition: No 
  • Package Type: LQFP-32 
  • ON Semiconductor Full Web Site