FBA42060: PFC SPM® 45 Series for Single-Phase Boost PFC

Description: The FBA42060 is an advanced PFC SPM®
  • The FBA42060 is an advanced PFC SPM® 45 module providing a fully-featured, high-performance Boost PFC(Power Factor Correction) input power stage for consumer, medical, and industrial applications. These modules integrate optimized gate drive of the built-in IGBT to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockout, over-current shutdown, thermal monitoring, and fault reporting. These modules also feature a fullwave rectifier and high-performance output diode for additional space savings and mounting convenience.
  • Features
  • UL Certified No. E209204 (UL1557)
  • 600 V - 20 A Single-Phase Boost PFC with Integral Gate Driver and Protection
  • Low Thermal Resistance Using Ceramic Substrate
  • Full-Wave Bridge Rectifier and High-Performance Output Diode
  • Optimized for 20kHz Switching Frequency
  • Built-in NTC Thermistor for Temperature Monitoring
  • Isolation Rating: 2000 Vrms/min.
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FBA42060
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PFC SPM® 45 Series for Single-Phase Boost PFC
  • Package Type: DIP-023
  • Package Case Outline: MODEV
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 72
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:72
  • Specifications
  • Family: SPM® 45 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 50 
  • VCE(sat) @ 25 °C Typ (V): 2.2 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: Yes 
  • Package Type: DIP-023 
  • ON Semiconductor Full Web Site