FCBS0550: Motion SPM® 3 Series

Description: FSBS3CH60 is a Motion SPM® 3 series tha...
  • FSBS3CH60 is a Motion SPM® 3 series that Fairchild has developed to provide a very compact and high performance inverter solution for AC motor drives in low-power applications such as air conditioners and washing machines. It combines optimized circuit protections and drives matched to low-loss IGBTs. The system reliability is further enhanced by the integrated under-voltage lock-out and over-current protection. The high speed built-in HVIC provides optocoupler- less single-supply IGBT gate driving capability that further reduces the overall size of the inverter system. Each phase leg current of the inverter can be monitored thanks to three separate negative dc terminals.
  • Features
  • UL Certified No.E209204(SPM27-BA package)
  • 500V-5A 3-phase MOSFET inverter bridge including control ICs for gate driving and protection
  • Divided negative dc-link terminals for inverter current sensing applications
  • Single-grounded power supply due to built-in HVIC
  • Isolation rating of 2500Vrms/min.
  • Very low leakage current due to using ceramic substrate
  • Technical Documentation & Design Resources
    Availability and Samples
    FCBS0550
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motion SPM® 3 Series
  • Package Type: CDIP-027
  • Package Case Outline: MODFG
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 60
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:480
  • Specifications
  • Family: SPM® 3 Series 
  • Rated Voltage Min (V): 500 
  • IO @ 25 °C Min (A):
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω):
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: CDIP-027 
  • ON Semiconductor Full Web Site