FCMT180N65S3: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 17 A, 180 mΩ, Power88

Description: SUPERFET III MOSFET is ON Semiconductor's brand-ne...
  • SUPERFET III MOSFET is ON Semiconductor's brand-new high voltage super-junction(SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SUPERFET III MOSFET is very suitable for the switching power applications such as server/telecom power, adapter and solar inverter applications. The Power88 package is an ultra-slim surface-mount package (1mm high) with a low profile and small footprint (8 * 8 mm2). SUPERFET III MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductance and separated power and drive sources. Power88 offers Moisture Sensitivity Level 1(MSL 1).
  • Features
  • 700 V @ TJ = 150 oC - Higher system reliability at low temperature operation
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 305 pF) - Low switching loss
  • Ultra Low Gate Charge (Typ. Qg = 33 nC) - Low switching loss
  • Optimized Capacitance - Lower peak Vds and lower Vgs oscillation
  • 100% Avalanche Tested
  • RoHS Compliant
  • Typ. RDS(on) = 152 mΩ
  • Internal Gate Resistance: 0.5 Ω
  • Applications
  • Computing
  • Consummer
  • Industrial
  • End Products
  • Telecom / Server
  • Solar
  • Adapter
  • Technical Documentation & Design Resources
    Availability and Samples
    FCMT180N65S3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 17 A, 180 mΩ, Power88
  • Package Type: PQFN-4
  • Package Case Outline: 483AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 650 
  • VGS Max (V): 30 
  • VGS(th) Max (V): 4.5 
  • ID Max (A): 17 
  • PD Max (W): 139 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 152 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 33 
  • Ciss Typ (pF): 1350 
  • Package Type: PQFN-4 
  • ON Semiconductor Full Web Site