FCMT199N60: Power MOSFET, N-Channel, SUPERFET® II, FAST, 600 V, 20.2 A, 199 mΩ, Power88

Description: SuperFET® II MOSFET is Fairchild Semico...
  • SuperFET® II MOSFET is Fairchild Semiconductor’s brand-new high voltage super-junction (SJ) MOSFET family that is utilizingcharge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailoredto minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently,SuperFET II MOSFET is very suitable for the switching power applications such as server/telecom power, adaptor and solarinverter applications.
    The Power88 package is an ultra-slim surface-mount package (1 mm high) with a low profile and small footprint (8x8 mm2).SuperFET II MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductanceand separated power and drive sources. Power88 offers Moisture Sensitivity Level 1 (MSL 1).
  • Features
  • 650 V @ TJ = 150°C
  • RDS(on) = 170 mΩ (Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 57 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 160 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
  • Applications
  • Adaptors
  • End Products
  • Server and Telecom Power Supplies
  • Solar Inverters
  • Technical Documentation & Design Resources
    Availability and Samples
    FCMT199N60
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power MOSFET, N-Channel, SUPERFET® II, FAST, 600 V, 20.2 A, 199 mΩ, Power88
  • Package Type: PQFN-4
  • Package Case Outline: 483AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 600 
  • VGS Max (V): DC: ±20, AC: ±30 
  • VGS(th) Max (V): 3.5 
  • ID Max (A): 20.2 
  • PD Max (W): 208 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 199 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 57 
  • Ciss Typ (pF): 2043 
  • Package Type: PQFN-4 
  • ON Semiconductor Full Web Site