FCP22N60N: Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 22 A, 165 mΩ, TO-220

Description: The SupreMOS® MOSFET is Fairchild Semic...
  • The SupreMOS® MOSFET is Fairchild Semiconductor’s next generation of high voltage super-junction (SJ) technology employing a deep trench filling process that differentiates it from the conventional SJ MOSFETs. This advanced technology and precise process control provides lowest Rsp on-resistance, superior switching performance and ruggedness. SupreMOS MOSFET is suitable for high frequency switching power converter applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.
  • Features
  • BVDSS = 650V @ TJ = 150°C
  • RDS(on) = 140mΩ ( Typ.) @ VGS = 10V, ID = 11A
  • Ultra low gate charge ( Typ. Qg = 45nC )
  • Low effective output capacitance ( Typ. Coss.eff = 196.4pF )
  • 100% avalanche tested
  • RoHS compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FCP22N60N
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 22 A, 165 mΩ, TO-220
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • FCP22N60N-F102
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 22 A, 165 mΩ, TO-220
  • Package Type: TO-220-3
  • Package Case Outline: 221A
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:1,600
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single   
  • V(BR)DSS Min (V): 600 
  • VGS Max (V): ±45 
  • VGS(th) Max (V):
  • ID Max (A): 22 
  • PD Max (W): 205 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 165 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 45 
  • Ciss Typ (pF): 1950 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site