FCPF36N60NT: Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 36 A, 90 mΩ, TO-220F

Description: The SupreMOS MOSFET, Fairchild’s next generation o...
  • The SupreMOS MOSFET, Fairchild’s next generation of high voltage super-junction MOSFETs, employs a deep trench filling process that differentiates it from preceding multi-epi based technologies. By utilizing this advanced technology and precise process control, SupreMOS provides world class Rsp, superior switching performance and ruggedness.This SupreMOS MOSFET fits the industry’s AC-DC SMPS requirements for PFC, server/telecom power, FPD TV power, ATX power, and industrial power applications.
  • Features
  • RDS(on) = 81mΩ ( Typ.)@ VGS = 10V, ID = 18A
  • Ultra low gate charge ( Typ. Qg = 86nC)
  • Low effective output capacitance
  • 100% avalanche tested
  • RoHS compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FCPF36N60NT
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 36 A, 90 mΩ, TO-220F
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 600 
  • VGS Max (V):
  • VGS(th) Max (V):
  • ID Max (A): 36 
  • PD Max (W): 312 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 90 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 86 
  • Ciss Typ (pF): 3595 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site