FDB3632: N-Channel PowerTrench® MOSFET 100V, 80A, 9mΩ

Description: N-Channel PowerTrench® MOSFET 100V, 80A...
  • N-Channel PowerTrench® MOSFET 100V, 80A, 9mΩ, The latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.
  • Features
  • RDS(ON) = 7.5mΩ (Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 84nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low QRR Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • RoHS Compliant
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Other Data Processing
  • Technical Documentation & Design Resources
    Availability and Samples
    FDB3632
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 100V, 80A, 9mΩ
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 80 
  • PD Max (W): 310 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 84 
  • Ciss Typ (pF): 6000 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site