FDB5800: N-Channel PowerTrench® MOSFET, Logic Level, 60V, 80A, 6mΩ

Description: N-Channel Logic Level PowerTrench® MOSF...
  • N-Channel Logic Level PowerTrench® MOSFET 60V, 80A, 6mΩ, The latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.
  • Features
  • RDS(on) = 4.6mΩ (Typ.) @ VGS = 10V, ID = 80A
  • High performance trench technology for extermly low RDS(on)
  • Low Gate Charge
  • High power and current handling capability
  • Qualified to AEC Q101
  • RoHS Compliant
  • Applications
  • AC-DC Merchant Power Supply
  • Motion Control - Industrial Motor
  • Other Industrial
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FDB5800
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel PowerTrench® MOSFET, Logic Level, 60V, 80A, 6mΩ
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 60 
  • VGS Max (V): 20 
  • VGS(th) Max (V): 2.5 
  • ID Max (A): 80 
  • PD Max (W): 242 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC): 120 
  • Qg Typ @ VGS = 10 V (nC): 104 
  • Ciss Typ (pF): 6625 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site