FDBL9403_F085: N-Channel PowerTrench® MOSFET, 40 V, 240 A, 0.9 mΩ

Description: N-Channel PowerTrench® MOSFET, 40 V, 24...
  • N-Channel PowerTrench® MOSFET, 40 V, 240 A, 0.9 mΩ
  • Features
  • Typical RDS(on) = .65 mΩ .at VGS = 10 V, ID = 80 A
  • Typical Qg(tot) = 144°C at VGS = 10 V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDBL9403-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET, 40 V, 240 A, 0.9 mΩ
  • Package Type: TO-LL 8L
  • Package Case Outline: 100CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration:  
  • V(BR)DSS Min (V): 40 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 240 
  • PD Max (W): 357 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 0.9 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 144 
  • Ciss Typ (pF): 12000 
  • Package Type: TO-LL 8L 
  • ON Semiconductor Full Web Site