FDC6330L: Integrated Load Switch

Description: This device is particularly suited for compact pow...
  • This device is particularly suited for compact power management in portable electronic equipment where 3V to 20V input and 2.3A output current capability are needed. This load switch integrates a small N-Channel power MOSFET (Q1) which drives a large P-Channel power MOSFET (Q2) in one tiny SuperSOT™-6 package.
  • Features
  • VDROP = 0.2V @ VIN = 12V, IL=2.5 A. R(ON)= 0.08 Ω
    VDROP = 0.2V @ VIN= 5V,IL= 1.6 A. R(ON)= 0.125 Ω
  • Control MOSFET (Q1) includes Zener protection for ESD ruggedness (>6kV Human Body Model)
  • High performance PowerTrench™ technology for extremely low on-resistance.
  • SuperSOT™ 6 package design using copper lead frame for superior thermal and electrical capabilities.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDC6330L
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Integrated Load Switch
  • Package Type: TSOT-23-6
  • Package Case Outline: 419BL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Specifications
  • Channels:
  • ron (mΩ): 81 
  • I Max (A):
  • VI Min (V):
  • VI Max (V): 20 
  • Package Type: TSOT-23-6 
  • ON Semiconductor Full Web Site